IESNA:LM-63-2002
[TEST]P941169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25796
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3437.5 3169.7 2925.7 2698.4 2512.9 2433.4 2429.3 2471.1 2582.7 2819.7
3189.3 3621.6 4109.7 4645.1 5094.2 5500 5876.5 6293.5 6633.7 6999.1
7449.5 7746.6 7965.5 8247.2 8651.6 9471.6 10697.4 12241.1 13514.3 13345.6
10948.4 5870.9 1914.7 813 318 104.6 0
3437.5 3189.3 2946.6 2716.5 2531.1 2439 2440.4 2479.5 2589.6 2823.9
3186.5 3600.7 4090.1 4632.6 5083 5494.4 5862.6 6257.2 6612.8 6979.6
7421.6 7763.3 7999 8199.8 8618.1 9387.9 10553.7 12098.9 13461.3 13313.5
11156.2 6200 2201.9 846.5 355.6 126.9 0
3437.5 3197.6 2964.7 2744.4 2560.3 2455.7 2441.8 2466.9 2552 2731.9
3040.1 3454.2 3932.5 4444.3 4926.8 5360.5 5723.1 6055 6405 6803.9
7247.3 7725.6 8116.1 8418.7 8788.3 9414.4 10419.9 11934.3 13657.9 14349.6
12761.3 8284.8 3302.2 1475.4 651.2 232.9 0
3437.5 3193.5 2981.5 2775.1 2595.2 2490.6 2459.9 2478.1 2536.6 2669.1
2918.7 3272.9 3695.5 4157.1 4631.2 5127.6 5600.4 5997.8 6371.6 6780.2
7276.6 7773.1 8224.9 8630.7 9102 9691.9 10612.3 12115.6 14404 16656.1
16615.7 12267.6 6246.1 2949.4 1363.8 467.2 0
3437.5 3214.4 3021.9 2843.4 2680.3 2564.5 2521.3 2529.7 2574.3 2671.9
2849 3120.9 3484.9 3875.4 4286.8 4772 5336.8 5926.7 6448.3 6987.9
7509.5 8091 8704.6 9287.5 9940.1 10762.9 11921.8 13628.6 16354.9 19791
21025.2 16413.5 10665.3 5473.5 2370.7 737.7 0
3437.5 3211.6 3034.5 2856 2695.6 2574.3 2525.5 2536.6 2579.9 2674.7
2833.7 3098.6 3448.6 3833.5 4235.2 4709.3 5279.7 5879.3 6428.7 6993.5
7530.4 8110.5 8724.1 9339.1 10022.4 10871.7 12029.1 13713.7 16357.7 19717.1
21015.4 16660.3 10619.3 5388.4 2319.1 711.2 0
3437.5 3240.9 3080.5 2932.7 2793.2 2681.7 2624.5 2614.7 2656.6 2741.6
2878.3 3088.9 3356.6 3678.7 4077.6 4532.2 5123.5 5785.9 6509.6 7279.4
8053.4 8814.8 9532.9 10231.6 10970.7 11804.6 12745.9 13907.5 15396.9 16806.8
15943.5 11209.2 4804.1 1529.8 552.2 135.3 0
3437.5 3277.1 3150.2 3041.4 2938.3 2847.6 2789 2761.1 2779.3 2853.2
2973.1 3129.3 3335.7 3623 4014.8 4511.3 5105.3 5788.7 6530.5 7286.4
8005.9 8693.4 9347.5 9977.8 10545.4 11040.4 11429.5 11648.4 11467.1 10094.9
6417.6 2245.2 881.3 506.2 251 86.5 0
3437.5 3327.3 3242.3 3169.7 3105.6 3042.8 3003.8 2991.2 3003.8 3052.6
3134.9 3252 3426.3 3694.1 4051.1 4504.3 5052.3 5671.5 6303.2 6919.6
7487.2 8049.2 8514.9 8927.7 9230.3 9380.9 9325.2 8885.9 7682.4 5175.1
2140.6 919 628.9 442.1 283.1 122.7 0
3437.5 3376.1 3335.7 3306.4 3278.5 3257.6 3253.4 3271.5 3309.2 3377.5
3468.2 3588.1 3751.3 3998.1 4314.6 4731.6 5244.8 5823.5 6430.1 7060.5
7700.5 8332.3 8918 9422.8 9823 9979.2 9676.6 8510.8 6034.1 2722.1
1128.2 722.4 511.8 350 228.7 104.6 0
3437.5 3447.3 3452.8 3468.2 3484.9 3510 3547.7 3611.8 3699.7 3811.2
3954.9 4130.6 4374.6 4714.9 5159.7 5699.4 6310.2 6957.3 7629.4 8303
8970.9 9626.4 10242.7 10665.3 10747.6 10306.9 9136.9 7068.8 4090.1 1532.6
792.1 548 379.3 234.3 139.5 50.2 0
3437.5 3466.8 3491.9 3533.7 3570 3613.2 3671.8 3742.9 3841.9 3961.8
4105.5 4292.3 4539.2 4864.1 5257.3 5716.1 6219.6 6746.7 7293.3 7828.8
8340.6 8848.2 9279.1 9524.6 9418.6 8834.3 7657.3 5840.2 3328.7 1262
673.6 458.8 318 191 104.6 29.3 0
3437.5 3489.1 3540.7 3596.5 3657.8 3710.8 3783.3 3865.6 3952.1 4067.8
4196.1 4341.1 4529.4 4765.1 5039.8 5348 5684.1 6029.9 6384.1 6718.8
7032.6 7286.4 7417.5 7311.5 6882 6063.4 4932.4 3572.8 2029 931.5
567.6 401.6 284.5 185.5 110.2 37.7 0
3437.5 3515.6 3606.2 3699.7 3780.5 3843.3 3911.6 3964.6 4005.1 4044.1
4072 4092.9 4112.4 4122.2 4106.9 4038.5 3913 3761 3611.8 3392.9
3034.5 2575.7 2133.6 1765.5 1464.2 1225.8 1040.3 895.3 772.6 668
562 470 382.1 285.9 182.7 66.9 0
3437.5 3554.6 3670.4 3783.3 3860 3910.2 3936.7 3946.5 3925.6 3889.3
3836.3 3758.2 3631.3 3466.8 3260.4 3031.7 2808.6 2595.2 2384.6 2172.7
1957.9 1762.7 1595.3 1430.8 1287.1 1161.6 1057 966.4 878.5 790.7
687.5 588.5 474.1 354.2 207.8 82.3 0
3437.5 3588.1 3733.1 3836.3 3900.5 3921.4 3908.8 3886.5 3834.9 3761
3639.7 3450 3232.5 3024.7 2864.3 2731.9 2584 2413.9 2239.6 2076.4
1944 1872.8 1769.6 1627.4 1492.1 1369.4 1245.3 1124 1016.6 913.4
794.9 665.2 514.6 364 212 101.8 0
3437.5 3616 3770.8 3867 3901.9 3890.7 3869.8 3822.4 3737.3 3604.8
3429.1 3242.3 3073.5 2925.7 2784.9 2646.8 2500.4 2345.6 2210.3 2108.5
2077.8 2069.5 1998.3 1881.2 1754.3 1624.6 1468.4 1315 1172.8 1052.9
935.7 806 677.7 522.9 365.4 189.7 0
3437.5 3645.3 3804.3 3889.3 3896.3 3867 3829.4 3756.8 3625.8 3465.4
3321.7 3203.2 3076.3 2928.5 2763.9 2602.2 2433.4 2274.5 2128 2044.4
2016.5 1980.2 1937 1863.1 1734.8 1606.5 1494.9 1391.7 1312.2 1224.4
1114.2 997.1 870.2 721 564.8 336.1 0
3437.5 3663.4 3821 3883.7 3876.8 3833.5 3775 3674.6 3525.3 3391.5
3298 3207.4 3094.4 2948 2769.5 2564.5 2362.3 2171.3 2003.9 1930
1851.9 1798.9 1736.2 1602.3 1469.8 1368 1283 1221.6 1172.8 1096.1
1020.8 906.4 778.1 652.6 504.8 299.8 0
3437.5 3670.4 3836.3 3889.3 3867 3821 3747.1 3617.4 3472.4 3365
3285.5 3203.2 3097.2 2962 2773.7 2542.2 2287 2058.3 1881.2 1793.4
1695.7 1607.9 1483.8 1336 1223 1136.5 1068.2 1011 949.7 878.5
825.6 715.4 582.9 476.9 366.8 184.1 0
3437.5 3691.3 3847.5 3892.1 3868.4 3815.4 3724.8 3593.7 3448.6 3348.2
3272.9 3182.3 3083.3 2938.3 2751.4 2521.3 2259.1 2001.1 1808.7 1679
1549.3 1454.5 1320.6 1210.4 1104.5 1022.2 956.6 905 861.8 813
859 712.6 543.9 415.6 308.2 128.3 0
3437.5 3689.9 3850.3 3896.3 3871.2 3812.6 3731.7 3595.1 3445.9 3351
3272.9 3186.5 3090.3 2949.4 2766.7 2535.2 2271.7 2008.1 1803.1 1666.5
1536.8 1437.7 1306.7 1193.7 1087.7 1004.1 938.5 888.3 850.7 801.8
886.9 656.8 520.2 418.4 311 128.3 0
